×

Box PC

PR


  • Compact design
  • Optimized for control cabinet, design without fan and partially without rotating media
  • Wide interface portfolio for video, storage, networking
  • Customization options via expansion slots
  • Windows 10 operating system

The compact Box PCs from the PR series are available in a variety of different housing versions. Various interfaces can be used to connect the spatially separated DR multi-touch displays. By using the latest processor generation with low power dissipation, the device does not require a fan. High performance, in addition to a wide range of expansion options and standard interfaces, including real-time Ethernet communication, make the PR Box PC the ideal platform solution for all HMI-based applications. The integrated TPM 2.0 chip provides necessary security in the IoT environment, making the robust devices ideal for Industry 4.0.

  • CPU: Intel ATOM E3815
  • RAM: 4 GB
  • Operating system: Linux Ubuntu Core
  • Extension slots: 1 x mPCIe interface module or mSATA mass memory
  • Mass memory: 32 G eMMC onboard
  • CPU: Intel Core i3/i5/i7
  • RAM: 8-16 GB
  • Operating system: Windows 10 IoT Enterprise LTSB
  • Expansion slots: 2 x mini PCIe, 1 x half size mini PCIe
  • Mass memory: 2 x SSD/HDD


Subject to change, status 2019-09-11 16:06:09