×

Box PC

VPB


  • Compact design
  • Optimized for control cabinet, design partially without rotating media
  • Wide interface portfolio for video, storage, networking
  • Customization options via expansion slots
  • Windows 7, 10 operating system

Additional information

The Box PCs from the VPB series are available in a variety of different housing versions. Various interfaces can be used to connect the spatially separated VDP displays. High performance, in addition to a wide range of expansion options and standard interfaces, including real-time Ethernet communication, make the VPB Box PC the ideal platform solution for all HMI-based applications.

  • Industrial PCs for control cabinet installation
  • High-performance automation platform
  • 2-, 4-slot variant available
  • Designed for tough industrial applications


Subject to change, status 2019-05-08 20:23:57