×

Machine control panels

VAM


  • Optimized operator design
  • Protection type IP54

Additional information

The easy-to-use VAM machine control panels enable optimum individual operating concepts for the machines. These additional components are precisely tailored to our Vxx devices and their industrial design ensures safe operation.

  • Machine control panel for individual requirements
  • Overall width 350 mm, suitable for 12” devices
  • Suitable for devices in the VDP16, VPP16 and VEP40 series
  • Machine control panel for individual requirements
  • Overall width 407 mm, suitable for 15” devices
  • Suitable for devices in the VDP40, VPP40 and VEP50 series
  • Machine control panel for individual requirements
  • Overall width 350 mm, suitable for 12” devices
  • Suitable for devices in the VDP16, VPP16 and VEP40 series
  • Machine control panel for individual requirements
  • Overall width 407 mm, suitable for 15” devices
  • Suitable for devices in the VDP40, VPP40 and VEP50 series
  • Machine control panel for individual requirements
  • Overall width 350 mm, suitable for 12” devices
  • Suitable for devices in the VDP16, VPP16 and VEP40 series
  • Machine control panel for individual requirements
  • Overall width 407 mm, suitable for 15” devices
  • Suitable for devices in the VDP40, VPP40 and VEP50 series
  • Machine control panel for individual requirements
  • Overall width 422 mm, suitable for 15.6” devices
  • Suitable for units in the VDP15, VPP15, VEP15, VRxx15 (horizontal) and DR0015 (horizontal) series
  • Machine control panel for individual requirements
  • Overall width 422 mm, suitable for 21” devices
  • Suitable for units in the VDP21, VEP21, VRxx21 (vertical) and DR0021 (vertical) series


Subject to change, status 2019-05-08 20:23:15