×

Mobile operator panels

VCH, VH21


  • Flexible use thanks to the hot-plug principle
  • Safety functions for man and machine
  • Handles with integrated enabling and stop keys
  • Robust construction for use in industrial applications
  • Optimum ergonomics for reliable fatigue-free work

Additional information

Operation, setup, configuration and diagnostics, VH2110 and VCH08 make it possible to perform all kinds of tasks from any location, all via Ethernet TCP/IP. When connecting and disconnecting, the "Stop" function is bypassed automatically and ensures trouble-free operation. Low weight and optimum design enable fatigue-free operation and high operating comfort.

  • 3.8" mobile operator panel with foil keys
  • Flexible use thanks to the hot-plug principle
  • Handles with integrated enabling and stop keys
  • Robust construction for use in industrial applications
  • Optimum ergonomics for reliable fatigue-free work
  • 10" mobile operator panel with touchscreen
  • Flexible use thanks to the hot-plug principle
  • Handles with integrated enabling and stop keys
  • Robust construction for use in industrial applications
  • Optimum ergonomics for reliable fatigue-free work


Subject to change, status 2019-05-08 20:21:12