×

Panel PC

VPP


  • Touch and key operation
  • 4:3 and 16:9 display formats 12 … 19"
  • Horizontal installation
  • Windows 7, 10 operating system
  • Customization options via expansion slots

Additional information

The panel PCs from the VPP series combine the features of the VPB40 Box PC and the detached VDP displays. The extremely versatile display format scalability, the high performance, in addition to a wide range of expansion options and standard interfaces, including real-time Ethernet communication, make the VPP Panel PC the ideal platform solution for all HMI-based applications. An optimized cooling concept, temperature monitoring and use of SSDs also ensure a high level of reliability.

  • Panel PC for control cabinet installation
  • Optimum human/machine interface
  • 12" touchscreen and foil keyboard
  • Designed for tough industrial applications
  • Panel PC for control cabinet installation
  • Optimum human/machine interface
  • 15" touchscreen and/or foil keyboard
  • Designed for tough industrial applications
  • Panel PC for control cabinet installation
  • Optimum human/machine interface
  • 19" touchscreen
  • Designed for tough industrial applications
  • Panel PC for control cabinet installation
  • Optimum human/machine interface
  • 15.6" touchscreen with multi-touch operation
  • Designed for tough industrial applications


Subject to change, status 2019-05-08 20:32:21