×

Asynchronous servo motors – forced ventilation

MAD


  • Rated power PN 13.1 … 93.1 kW
  • Maximum speed nMax 3,750 ... 11,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65, including fan motor
  • Service-friendly motor design

Additional information

The high power density of the MAD engine series makes them perfect for servo and main spindle applications, such as in machine tools, printing presses, or metal forming. Single or multi-turn high-resolution encoder systems as well as the excellent smooth running ensure the highest machining precision. In addition to options like key and holding brake, you also receive these motors with a special bearing for high speed applications or for applications with increased radial load. Motor protection type IP65 even includes the fan motor, enabling use in harsh industrial environments. The service-friendly motor design even allows simple exchange of the fan while the motor is running – this is especially useful in the printing industry.

  • Rated power PN 13.1 kW
  • Maximum speed nmax 11000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65, including fan motor
  • Service-friendly motor design
  • Rated power PN 31.4 kW
  • Maximum speed nmax 11000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65, including fan motor
  • Service-friendly motor design
  • Rated power PN 44 kW
  • Maximum speed nmax 6000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65, including fan motor
  • Service-friendly motor design
  • Rated power PN 62.8 kW
  • Maximum speed nmax 6000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65, including fan motor
  • Service-friendly motor design
  • Rated power PN 93.1 kW
  • Maximum speed nmax 3750 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65, including fan motor
  • Service-friendly motor design


Subject to change, status 2019-05-08 19:06:01