The MAF series liquid-cooled motors are ideal for applications where high torques are required in a confined space. At the same time, the integrated cooling system ensures the thermal isolation of motor and machine, thereby ensuring high precision machining. The quick couplers used with integrated outlet fuse simplify your maintenance work. With options such as holding brake, different encoder systems and vibration severity grades, as well as shaft versions, you adapt the MAF engines perfectly for your application requirements.
Hitta din produkt
Asynchronous servo motors – water cooling
MAF
- Rated power PN 19.63 … 120.01 kW
- Maximum speed nMax 3,750 ... 11,000 rpm
- Encoder systems for a wide and diverse range of applications
- High protection type IP65
- Liquid cooling with quick release coupling
- Rated power PN 19.63 kW
- Maximum speed nmax 11000 rpm
- Encoder systems for a wide and diverse range of applications
- High protection type IP65
- Liquid cooling with quick release coupling
- Rated power PN 49.74 kW
- Maximum speed nmax 10000 rpm
- Encoder systems for a wide and diverse range of applications
- High protection type IP65
- Liquid cooling with quick release coupling
- Rated power PN 59.7 kW
- Maximum speed nmax 6000 rpm
- Encoder systems for a wide and diverse range of applications
- High protection type IP65
- Liquid cooling with quick release coupling
- Rated power PN 83.8 kW
- Maximum speed nmax 6000 rpm
- Encoder systems for a wide and diverse range of applications
- High protection type IP65
- Liquid cooling with quick release coupling
- Rated power PN 120.01 kW
- Maximum speed nmax 3750 rpm
- Encoder systems for a wide and diverse range of applications
- High protection type IP65
- Liquid cooling with quick release coupling