×

Synchronous servo motors


  • With over 50 types, the new MS2N generation covers maximum torques of up to 360 Nm
  • Synchronous MSK servo motors with maximum torques of up to 631 Nm
  • Pressure-resistant enclosed synchronous MKE servo motors for potentially explosive environments up to 187 Nm
  • Ultra-Compact synchronous MSM servo motors up to 7.1 Nm for connection to IndraDrive Cs

Additional information

  • Continuous torque of 0.8 to 214 Nm
  • Maximum torque from 3.8 to 360 Nm
  • Single cable connection – saves space, weight, costs, and time
  • Flexible configuration
  • Maximum torque Mmax 3.8 ... 120 Nm
  • Maximum speed nMax 6,000 ... 9,000 rpm
  • ATEX Gr. II, Cat. 3G/3D, PT1000
  • Safe single-turn and multi-turn encoders in SIL2/PLd
  • With or without holding brake
  • Maximum torque MMax 0.95 ... 7.1 Nm
  • Maximum speed nMax 4,500 ... 5,000 rpm
  • Multi-turn absolute encoder
  • Highly dynamic
  • High power density
  • Maximum torque MMax 4 ... 187 Nm
  • Maximum speed nMax 4,500 ... 9,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • Pressure-resistant encapsulation
  • Explosion protection in accordance with ATEX and UL/CSA
  • Maximum torque MMax 4 ... 631 Nm
  • Maximum speed nMax 3,200 ... 9,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65


Subject to change, status 2019-08-01 16:05:40