×

Synchronous servo motors – for potentially explosive environments

MKE


  • Maximum torque MMax 4 ... 187 Nm
  • Maximum speed nMax 4,500 ... 9,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • Pressure-resistant encapsulation
  • Explosion protection in accordance with ATEX and UL/CSA

Additional information

The MKE range of motors are specifically designed for use in production plants susceptible to explosive mixtures of air and flammable gases, vapors, mist or dust. Within the broad range of torques up to a maximum of 190 Nm, there is a choice of various motor sizes with pressure-proof enclosures. Needless to say, all are ATEX certified and/or UL/CSA compliant. These motors can also be supplied with a range of options – holding brake, keyway and single- or multi-turn encoder systems.

Internationally recognized certification

MKE motors have been certified by the German metrology institute providing scientific and technical services, the PTB Braunschweig, in accordance with Directive 94/9/EC – ATEX95 (II 2 Gd IIB T4 or II 2D Ex tD A21 IP6x T135°C). MKE motors based on the American standard (UL/CSA) conforming to Class I, Groups C and D as per UL508C, UL674 and UL1446, have been certified directly by Underwriters Laboratories Inc. (UL) in the USA.

  • Maximum torque Mmax 4 Nm
  • Maximum speed nmax 9000 rpm
  • Encoder systems for a wide and diverse range of applications
  • Pressure-resistant encapsulation
  • Explosion protection in accordance with ATEX and UL/CSA
  • Maximum torque Mmax 11.3 Nm
  • Maximum speed nmax 7000 rpm
  • Encoder systems for a wide and diverse range of applications
  • Pressure-resistant encapsulation
  • Explosion protection in accordance with ATEX and UL/CSA
  • Maximum torque Mmax 43.5 Nm
  • Maximum speed nmax 5000 rpm
  • Encoder systems for a wide and diverse range of applications
  • Pressure-resistant encapsulation
  • Explosion protection in accordance with ATEX and UL/CSA
  • Maximum torque Mmax 187 Nm
  • Maximum speed nmax 4500 rpm
  • Encoder systems for a wide and diverse range of applications
  • Pressure-resistant encapsulation
  • Explosion protection in accordance with ATEX and UL/CSA


Subject to change, status 2020-04-01 08:28:59