×

Synchronous servo motors

MS2E


  • Maximum torque Mmax 3.8 ... 120 Nm
  • Maximum speed nMax 6,000 ... 9,000 rpm
  • ATEX Gr. II, Cat. 3G/3D, PT1000
  • Safe single-turn and multi-turn encoders in SIL2/PLd
  • With or without holding brake

Additional information

Practical single-cable connection, more torque and reliable encoder technology: The new generation of MS2E motors offers maximum dynamism and safety in ATEX applications up to equipment group II and equipment category 3 for dust and gas.

The self-cooling motors in this series offer overlapping torque ranges with maximum torques of up to 119 Nm in 5 sizes. Thanks to the reliable high-resolution single or multi-turn encoders in SIL2 PLd as well as the optional holding brake or feather key, they are ideal for customized drive solutions in all potentially explosive areas.


Subject to change, status 2019-09-10 12:05:46