×

Synchronous servo motors – for all requirements

MSK


  • Maximum torque MMax 4 ... 631 Nm
  • Maximum speed nMax 3,200 ... 9,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65

Additional information

The MSK motor series is particularly distinguished by its broad power range and narrow size increments. The high torque density of these synchronous servo motors facilitates a particularly compact design with maximum torques of up to 495 Nm. We supply the motors with encoder systems for standard or precision requirements depending on the required level of accuracy. Both encoder versions are available in both single-turn and multi-turn design. A wide range of additional options, such as keyway, holding brake and increased concentricity, as well as the high protection type IP65 enable use with a fan, water cooling and ATEX. For applications with increased continuous power, retrofit blower units are available for axial or radial mounting. Intrinsically safe blower motors (UL thermally protected F) with protection type IP65 make the single-phase connectable blower units reliable – i.e. no external protection via a circuit-breaker is required. Maximum performance requirements can be met with the available water cooling option.

  • Maximum torque MMax 4 ... 495 Nm
  • Maximum speed nMax 3,200 ... 9,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • Maximum torque MMax 32 ... 631 Nm
  • Maximum speed nMax 3,300 ... 6,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • Maximum torque MMax 86 ... 583 Nm
  • Maximum speed nMax 3,300 ... 6,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • ATEX as per directive 94/9/EC
  • Device group II, category 3
  • For use in zones 2 and 22
  • Identification of zones with flammable gas (Ex II 3G Ex nA T155°C Gc X) and flammable dust (Ex II 3D Ex tc IIIC T155°C Dc IP6X X)
  • Auxiliary grounding connection


Subject to change, status 2020-03-30 16:52:28