×

Water-cooled


  • Maximum torque MMax 86 ... 583 Nm
  • Maximum speed nMax 3,300 ... 6,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65

Additional information

  • Maximum torque Mmax 88 Nm
  • Maximum speed nmax 6000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • Maximum torque Mmax 231 Nm
  • Maximum speed nmax 6000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • Maximum torque Mmax 583 Nm
  • Maximum speed nmax 3300 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65


Subject to change, status 2020-03-30 17:05:40