×

IndraDrive Mi

KCU02 - control electronics


  • 18.8 kW power
  • Continuous current 25 A
  • 71 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP20
Features
Product description
Type code
Technical data
Components
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2019-05-08 19:48:01