×

IndraDrive

CSH02 - ADVANCED single-axis control unit


  • Sercos Master or multi-Ethernet interface (Sercos III, EtherCAT®, PROFINET IO, EtherNet/IP, Powerlink)
  • Multi-encoder interface for evaluating all standard encoder types
  • Optional Safe Torque Off or Safe Motion integrated safety technology
  • Two additional equipment options (PROFIBUS, CANopen, encoder emulation, second/third multi-encoder interface, I/O extension)
  • Extensive firmware functions, incl. IEC-compliant Motion Logic (up to 9 slave axes possible with Sercos Master)
Product description
Type code
Technical data
Electrical connection
Components
Downloads
Ordering codes
Addresses

Subject to change, status 2019-05-08 18:35:07