×

Modular converter


  • 1.1 kW ... 4 MW power range
  • 380 V ... 690 V mains connection voltage

Additional information

Multi-axis applications are the domain of the modular drive system IndraDrive M. One power supply device provides the necessary DC bus voltage for all connected inverters. The overall power of a central power supply can be lower than the sum of installed inverter power, since not all axes are operated simultaneously with rated power or an energy exchange occurs between motors and generator-driven drives. In addition, components such as electrical or kinetic energy storage devices or brake choppers and brake resistors, can be integrated in the DC bus.

  • 18 kW ... 120 kW power range
  • 380 V ... 480 V mains connection voltage
  • Protection type IP20
  • Rectifier or rectifier/regeneration function
  • 5.5 kW ... 132 kW power range
  • 12.1 A ... 250 A continuous current
  • 12 A ... 350 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP20
  • 3 kW ... 7.5 kW power range
  • 7 A ... 20 A continuous current
  • 12 A ... 36 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP20
  • 5.5 kW ... 11 kW power range
  • 13.8 A ... 25 A continuous current
  • 28 A ... 54 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP20
  • Universally usable as supply device or as single-axis inverter
  • 110 kW ... 4 MW power range
  • 380 V ... 690 V mains connection voltage
  • 540 V ... 1100 V DC line voltage
  • Rectifier and regeneration function (when used as supply unit)


Subject to change, status 2019-05-08 18:48:22