×

IndraDrive M

HMS01 single-axis inverter


  • 5.5 kW ... 132 kW power range
  • 12.1 A ... 250 A continuous current
  • 12 A ... 350 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP20
Product description
Type code
Technical data
Electrical connection
Components
Dimensions
Downloads
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-05-08 19:08:38