×

Hydraulic piston accumulators


  • Standard piston Ø360 und 500 mm (other diameters on request)
  • Variable length up to 5500 mm
  • Operating temperature: -20°C ... +60°C
  • Maximum piston speed: 3500 mm/sec
  • Maximum operating pressure: Customer specific (on request)

Additional information

Features
Product description
Addresses

Subject to change, status 2019-12-16 12:05:53