×

Valve amplifiers for high-response valves

VT-VRRA1-527-2X/V0/2STV


  • Component series 2X
  • Analog, Euro-card format
  • For valves:
    4WRL 10…35 V/V1…M-3X...
    4WRL 10…35 E/W…S-3X…
    4WRL 10…25 V/V1…M-3X…-750
    3WRCB 25…50…M-1X…
Features
Type code
Technical data
Operating and display elements
Symbols/Circuit diagrams
Dimensions
Project planning information
Mounting
Ordering codes

Subject to change, status 2019-05-11 04:30:37