×

Double tank mounted return line filter with filter element according to DIN 24550

Type 10TDN0040 … 1000; 10TD2000; 2500


  • Size according to DIN 24550: 0040 to 1000
  • additional sizes: 2000, 2500
  • Component series 1X
  • Nominal pressure 10 bar
  • Connection up to 3"
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Dimensions
Project planning information
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2020-03-03 12:54:36