×

Adapter plates


Adapter plates with porting pattern according to DIN 24340 form A and ISO 4401 in nominal sizes 4 to 32.

  • Size 4 … 32
  • Maximum operating pressure 630 bar, 315 bar
  • Size Adaption from D03 (Size 6) to D05 (Size 10)
  • Size Adaption from D03 (Size 6) to D07 (Size 16)
  • Size Adaption from D05 (Size 10) to D07 (Size 16)


Subject to change, status 2019-05-11 04:46:31