×

Subplates, size 10

G10V


  • Size 10
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 4401-05-04-0-05 and NFPA T3.5.1 R2-D05
  • For valves up to 630 bar

Additional information

Features
Product description
Type code
Technical data
Dimensions
Ordering codes

Subject to change, status 2019-05-12 03:16:25