×

Fixed motors


  • All-purpose high pressure motor
  • Size 5 … 1000
  • Nominal pressure up to 400 bar
  • Maximum pressure up to 450 bar
  • Open and closed circuits
  • Metric version
  • All-purpose high pressure motor
  • Size 10 … 250
  • Nominal pressure up to 400 bar
  • Maximum pressure up to 450 bar
  • Open and closed circuits
  • SAE version (for the US market)
  • High pressure motor for integration in mechanical gearboxes
  • Size 28 … 355
  • Nominal pressure up to 400 bar
  • Maximum pressure up to 450 bar
  • Open and closed circuits
  • Compact high pressure motor with short installation length
  • Size 23 … 125
  • Nominal pressure up to 450 bar
  • Maximum pressure up to 500 bar
  • Open and closed circuits
  • Metric version
  • Compact high pressure motor with short installation length
  • Size 45 … 107
  • Nominal pressure up to 450 bar
  • Maximum pressure up to 500 bar
  • Open and closed circuits
  • SAE version (for the US market)
  • Compact high pressure motor for integration in mechanical gearboxes
  • Size 23 … 125
  • Nominal pressure up to 450 bar
  • Maximum pressure up to 500 bar
  • Open and closed circuits
  • High pressure motor for confined installation spaces
  • Size 22 … 500
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuits
  • Medium pressure motor for standard applications
  • Size 18 … 63
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuits
  • Medium pressure motor for integration in mechanical gearboxes
  • Size 10 … 63
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuits


Subject to change, status 2019-07-08 20:40:59