×

Variable motors


  • All-purpose high pressure motor
  • Size 28 … 1000
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuits
  • Metric version
  • All-purpose high pressure motor
  • Size 55 … 250
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuits
  • SAE version (for the US market)
  • All-purpose high pressure motor
  • Size 60 … 280
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Open and closed circuits
  • Metric version
  • All-purpose high pressure motor
  • Size 60 … 280
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Open and closed circuits
  • SAE version (for the US market)
  • High pressure motor for integration in mechanical gearboxes
  • Size 28 … 250
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuits
  • High pressure motor for integration in mechanical gearboxes
  • Size 60 … 215
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Open and closed circuits
  • Medium pressure motor with two-point control
  • Size 28 … 85
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuits
  • Plug-in medium pressure motor with two-point control
  • Size 28 … 63
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuits
  • Reversible axial piston motor for fan drives
  • Size 18 … 45
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open circuit


Subject to change, status 2019-07-08 21:02:24