×

High torque vane motors


  • Eight fixed displacement rotating groups ranging from 98 cm3/U to 246 cm3/U
  • Starting and stall torques up to 94% of theoretical torque
  • Speed to 2000 rpm continuous
  • Up to 112 kW
  • Maximum operating pressure: 207 bar – Code 61
  • Six fixed displacement rotating groups ranging from 197 cm3/U to 606 cm3/U
  • Double stack motors using two ports with displacement from 1049 cm3/U to 1213 cm3/U
  • 4-port motors from 393 cm3/U to 1213 cm3/U capable of two-speed operation with external valving
  • Starting and stall torques up to 94% of theoretical torque
  • Maximum operating pressure:

    207 bar – Code 61

    310 bar – Code 62


Subject to change, status 2019-09-06 22:02:25