×

High torque vane motor

Series MV037


  • Six fixed displacement rotating groups ranging from 197 cm3/U to 606 cm3/U
  • Double stack motors using two ports with displacement from 1049 cm3/U to 1213 cm3/U
  • 4-port motors from 393 cm3/U to 1213 cm3/U capable of two-speed operation with external valving
  • Starting and stall torques up to 94% of theoretical torque
  • Maximum operating pressure:

    207 bar – Code 61

    310 bar – Code 62

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Ordering codes
Addresses

Subject to change, status 2018-12-17 14:51:26