×

Control cover with spool position monitoring


  • Size 16 … 160
  • Component series 6X, 2X, 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 160
  • Component series 6X, 2X, 7X
  • Size 16 … 160
  • Component series 6X, 2X, 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 160
  • Component series 6X, 2X, 7X
  • Size 16 … 32
  • Component series 7X
  • Maximum operating pressure 400 bar
  • Maximum flow 25000 l/min
  • Size 16 … 32
  • Component series 7X
  • Size 16 … 32
  • Component series 7X
  • Maximum operating pressure 400 bar
  • Maximum flow 25000 l/min
  • Size 16 … 32
  • Component series 7X
  • Size 16 … 160
  • Component series 6X, 2X, 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 160
  • Component series 6X, 2X, 7X
  • Size 16 … 63
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 63
  • Component series 7X
  • Size 16 … 63
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 63
  • Component series 7X
  • Size 16 … 160
  • Component series 7X, 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 160
  • Component series 7X, 6X
  • Size 16 … 160
  • Component series 7X, 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 160
  • Component series 7X, 6X
  • Size 16 … 63
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 63
  • Component series 7X
  • Size 16 … 63
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 63
  • Component series 7X
  • Size 16 … 160
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 160
  • Component series 7X
  • Size 16 … 160
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 160
  • Component series 7X
  • Size 16 … 160
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 160
  • Component series 7X
  • Size 16 … 160
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
  • Size 16 … 160
  • Component series 7X
  • Size 16 … 80
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 25000 l/min
  • Size 16 … 80
  • Component series 6X
  • Size 16 … 80
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 25000 l/min
  • Size 16 … 80
  • Component series 6X

Subject to change, status 2020-08-24 12:33:31