×

3/2 and 4/2 directional seat valves with solenoid actuation

M-.SED 6...VE1


  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 25 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Information
Downloads
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:30:43