×

2/2, 3/2 and 4/2 directional seat valve with fluidic actuation

M-.SH


  • Size 10, 6
  • Component series 3X
  • Maximum operating pressure 420 / 630 bar
  • Maximum flow 40 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Information
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:30:43