×

Directional poppet valves, directly operated, with solenoid actuation

SED 10…XN


  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 40 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G; II 3D
  • Area of application according to technical rules EAC TR CU 012/2011: II 3G; II 3D
  • Type of protection of the valve solenoids:
    – Ex ec IIC T3 Gc according to EN 60079-7
    – Ex tc IIIC T140°C Dc according to EN 60079-31
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Electrical connection
Dimensions
Information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:30:43