×

Direct operated


  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 80 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G; II 3D
  • Area of application according to technical rules EAC TR CU 012/2011: II 3G; II 3D
  • Type of protection of the valve solenoids:
    – Ex ec IIC T3 Gc according to EN 60079-7
    – Ex tc IIIC T140°C Dc according to EN 60079-31
  • Size 6
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 70 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve: Ex ib I Mb / Ex ib IIC T6 Gb according to EN 60079-0 / EN 60079-11
  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 70 l/min
  • Area of application according to NEC 505: Class I, Zone 1
  • Type of protection of the valve solenoids: AEx e mb IIC T4 Gb according to ANSI / ISA 60079-7 ANSI / ISA 60079-18
  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2, II 2G, II 2D, II 3G, II 3D
  • Type of protection of the valve solenoids: c (EN 13463-5)
  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2, II 2G, II 2D, II 3G, II 3D
  • Type of protection of the valve solenoids: c (EN 13463-5)
  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2, II 2G, II 2D, II 3G, II 3D
  • Type of protection of the valve solenoids: c (EN 13463-5)
  • Size 16 … 32
  • Component series 7X, 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Subject to change, status 2020-08-24 12:30:43