×

Directional spool valves, direct operated, with solenoid actuation

WE 6...E


  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow (DC) 80 l/min
  • Maximum flow (AC) 60 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Accessories
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:30:43