×

Directional spool valves, direct operated, with solenoid actuation

WE…6/.E…VE1


  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 70 l/min
  • Area of application according to NEC 505: Class I, Zone 1
  • Type of protection of the valve solenoids: AEx e mb IIC T4 Gb according to ANSI / ISA 60079-7 ANSI / ISA 60079-18
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Ordering codes

Subject to change, status 2019-05-24 12:09:47