×

Directional spool valves, direct operated, with solenoid actuation, fast switching

WES


  • Size 8
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum pressure drop 150 bar
  • Maximum flow 200 l/min

Additional information

Features
Type code
Technical data
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:30:43