×

Prefill valves


  • Size 32 … 200
  • Component series 1X, 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 7000 l/min
  • Size 32 … 200
  • Component series 1X, 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 7000 l/min
  • Size 125 … 500
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 50000 l/min
  • Size 25 … 80
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 1200 l/min
  • Size 25 … 100
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 2000 l/min
  • Size 200 … 300
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 14000 l/min


Subject to change, status 2020-08-24 12:29:50