Hitta din produkt
Pilot-operated
- Size 2
- Component series A
- Maximum operating pressure 350 bar
- Maximum flow 140 l/min
- Size 6
- Component series 5X
- Maximum operating pressure 350 bar
- Maximum flow 40 l/min
- Size 10 … 32
- Component series 5X
- Maximum operating pressure 315 bar
- Maximum flow 400 l/min
- Size 10 … 32
- Component series 5X
- Maximum operating pressure 315 bar
- Maximum flow 400 l/min