×

Pressure reducing valves, direct operated

DR 6 DP…XC


  • Size 6
  • Component series 5X
  • Maximum primary operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: c (EN 13463-5)
  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: c (EN 13463-5)
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:31:52