×

Pressure reducing valve, pilot-operated

ZDR 10 V


  • Size 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 100 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:31:52