×

Pilot-operated


  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min
  • Size 10
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 120 l/min
  • Size 16
  • Component series 5X
  • Maximum operating pressure 250 bar
  • Maximum flow 220 l/min
  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 60 l/min
  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 120 l/min
  • Size 10
  • Component series 1X
  • Maximum flow 120 l/min

Subject to change, status 2020-08-24 12:31:52