×

Configurable hydraulic power units

GoPak TM


  • Tank sizes from 18.927 to 757.082 liters
  • Maximum operating pressure 275.79 bar
  • Maximum flow 246.05 l/min
  • Power 0.74 to 55.16 kW
  • Large selection set of starters, valves, manifolds, and other accessories
Features
Product description
Type code
Technical data
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-07 03:00:00