×

Power units

PPV


  • Variable displacement. Designed for Industrial Applications.
  • Tank size 75.71 … 378.54 l
  • Maximum operating pressure 207 bar

Additional information

Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-06 23:38:47