×

Directional control servo valve in 3-way version

4WS2EM 10…VH1...-114


  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • For potentially explosive areas
  • Application range according to article 505, NEC ®
    – IS class I, zone 0, AEx ia IIC T4
    – NI class I, zone 2
    – Ambient temperature range -20 °C ≤ Ta ≤ +60 °C
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-06 16:49:21