×

Directional servo-valves, with mechanical position feedback

4WS2EM 10…XD...-100


  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Types of protection of the valve: Ex db IIB T4 Gb acc. to EN 60079-0 / EN 60079-1 and IEC 60079-0 / IEC 60079-1
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-06 17:07:49