×

High-response directional valves, pilot operated, with electrical position feedback and integrated electronics (OBE)

4WRGE


  • Size 10 … 25
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 870 l/min
  • Nominal flow 50 … 350 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-11 05:58:41