×

High-response directional valves, pilot operated, with electrical position feedback and integrated electronics (OBE)

4WRTE


  • Size 10 … 35
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 3000 l/min
  • Nominal flow 25 … 1000 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Accessories
Ordering codes
Addresses

Subject to change, status 2020-06-24 08:05:52