×

High-response directional valves, pilot operated, with electrical position feedback and integrated electronics (OBE)

4WRVE


  • Size 10 … 27
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 1000 l/min
  • Nominal flow 40 … 430 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Ordering codes
Addresses

Subject to change, status 2019-05-11 06:06:43