×

Proportional directional valves, direct operated


  • Size 6
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 22 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Type of protection of the valve solenoids: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18

Subject to change, status 2019-05-11 02:31:10