×

Proportional directional valves, pilot operated, without electrical position feedback, without integrated electronics (OBE)

4WRZ


  • Size 10, 16, 25, 32, 52
  • Component series 7X
  • Maximum operating pressure 350 bar
  • Maximum flow 2800 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-07 06:28:33