×

Pressure reducing valve with DC motor actuation, pilot-operated

DRG


  • Size 10, 25, 30
  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 300 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Ordering codes

Subject to change, status 2019-05-10 19:44:26