×

Pressure reducing valve with DC motor actuation, pilot-operated

DRG_G


  • Size 8, 10, 16, 20, 25, 32
  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 300 l/min

Additional information

Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Electrical connection
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-05-12 03:33:36