×

Proportional pressure relief valves, direct operated


  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Nominal flow 2 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G; II 2D
  • Type of protection of the valve solenoids:
    • gas: eb (EN 60079-7), mb (EN 60079-18)
    • dust: tb (EN 60079-31)
  • Size 6
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Nominal flow 1 l/min
  • Maximum flow 1.5 l/min

Subject to change, status 2019-09-07 10:55:04